Hexagon head bolts with metric fine pitch thread - Product grades A and B

Standard ISO 8765
Description Hexagon head bolt ISO 8765 - M8 x 1 x 40 - 10.9
Part number ISO 8765 - d M8 x p 1 x l 40 - 10.9
Material Steel
Note Class: 10.9
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Shank length (mm)Note
8140
8145
8150
8155
8160
8165
8170
8180
10145
10150
Class