Hexagon head screws with metric fine pitch thread - Product grades A and B

Standard ISO 8676
Description Hexagon head screw ISO 8676 - M8 x 1 x 16 - 5.6
Part number ISO 8676 - d M8 x p 1 x l 16 - 5.6
Material Steel
Note Class: 5.6
Omniclass number 23.13.23.11.13
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Shank length (mm)Note
8116 
8120 
8125 
8130 
8135 
8140
8145
8150
8155
8160
Class