Hexagon socket button head screws

Standard ISO 7380
Description Hexagon socket button head screw ISO 7380 - M3 x 6 - 12.9
Part number ISO 7380 - d M3 x l 6 - 12.9
Material Steel
Note Class: 12.9
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Rod length (mm)Pitch (mm)
360.5
380.5
3100.5
3120.5
480.7
4100.7
4120.7
4160.7
5100.8
5120.8