Preview not available

Hexagon socket set screws with flat point

Standard ISO 4026
Description Hexagon socket set screw ISO 4026 - M1.6 x 2 - 45H
Part number ISO 4026 - d M1.6 x l 2 - 45H
Material Steel
Note Class: 45H
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Shank length (mm)
1.60.352
1.60.352.5
1.60.353
1.60.354
1.60.355
1.60.356
1.60.358
20.42
20.42.5
20.43
Class