Standing dummy - Size 1,90 m

Standard ISO 15536-1
Description Standing dummy, size 1,90 m
CAD models
Please make sure this software has been installed.

Product selection

Description
Standing dummy, 1.90 m
Position of the right hand
Position of the left hand
Position of the right forearm
Position of the left forearm
Position of the right arm, in the front
Position of the left arm, in the front
Position of the right arm, vertically
Position of the left arm, vertically
Dummy's colour