Small Bore Adjustable Series

ECO OEM Small Bore Adjustable Series Shock Absorber, Metric

Small Bore Adjustable Series

Manufacturer ITT ENIDINE, Inc.
Description ECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 10 mm, Thread Size: M12x1.0
Manufacturer Part Number ECO OEM .15M
CAD models

Product selection

CADManufacturer Part NumberDescriptionStroke (mm)Overall Length (mm)Thread Size (mm)Energy Capacity (Nm)Energy Capacity per Hour (Nm/hr)Thread Type
No CAD availableECO OEM .15MECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 10 mm, Thread Size: M12x1.01081.8M12x1.0720,900Metric
No CAD availableECO OEM .15MBECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 10 mm, Thread Size: M12x1.01091.7M12x1.0720,900Metric
No CAD availableECO OEM .1MECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 7 mm, Thread Size: M10x1.0757M10x1.0713,600Metric
No CAD availableECO OEM .1MBECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 7 mm, Thread Size: M10x1.0767M10x1.0713,600Metric
 ECO OEM .25MECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 10 mm, Thread Size: M14x1.51081.8M14x1.5722,000Metric
 ECO OEM .25MBECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 10 mm, Thread Size: M14x1.51091.2M14x1.5722,000Metric
 ECO OEM .35MECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 12 mm, Thread Size: M16x1.512100.6M16x1.518.737,400Metric
 ECO OEM .35MBECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 12 mm, Thread Size: M16x1.512110.7M16x1.518.737,400Metric
 ECO OEM .5MECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 12 mm, Thread Size: M20x1.51298.6M20x1.53135,200Metric
 ECO OEM .5MBECO OEM Small Bore Adjustable Series Shock Absorber - Stroke: 12 mm, Thread Size: M20x1.512110.5M20x1.53135,200Metric

Contact the supplier

ITT ENIDINE, Inc.

ITT ENIDINE, Inc.

Manufacturer of energy absorption, vibration isolation and motion control solutions

Google Map