Conveyor Belt Minitrans H40

H40

Manufacturer IWB Industrietechnik GmbH
Part number MT-H40-L500-B0075-AZR-D0-230/4000-V6.5-PU000
Selection Minitrans H40
CAD models
Please make sure this software has been installed.

Product selection

Type
Minitrans H40
Variant
Note for configuration of standard-conveyor belts:
* No drive position available for Central drive.
* Central drive is not possible until center distance (L) of 600 mm.
* Both-sided knife edges only possible with Central drive.
If your application is not available, please contact us:
iwb@iwb.gmbh or +49-3621-319977-0
Centre distance L (mm)
[ >500< .. 6000 ]
Width of belt B (mm)
[ >75< .. 600 ]
Side guide
Position of drive
In running direction
Type of drive
Position of drive
Type of drive
Knove edge
Speed (m/min)
[ >6.5< .. 60 ]
Material of belt

Contact the supplier

IWB

IWB

Automated production of parts, automation technology, custom-built special purpose machines

Google Map