JAE Electronics Inc.
By JAE Electronics Inc.

0.5mm Pitch High Speed FFC Cable Assembly

0.5mm pitch FFC Assembly

Manufacturer JAE Electronics Inc.
Description 0.5mm pitch, FFC cable assembly, 51 positions, 20cm length
Part Number JF08R0R051020UA
Contact Material Copper alloy
Contact Finish Gold plating over nickel
Insulation Material Heat resistant plastic
Number of Positions 51 positions
Rated Current 0.3 A
Rated Voltage AC/D 30 V
Contact Resistance 40mΩ max.
Dielectric Withstanding Voltage AC 250 Vrms (1 minute)
Insulation Resistance 100MΩ min.
Operating Temperature Range -30 deg. C to +80 deg. C
Durability 20 cycles
Contact Pitch 0.5 mm
CAD models
Share

Product selection

Index Selector Buy Now Part Number Description Contact Material Contact Finish Insulation Material Number of Positions Rated Current Rated Voltage Contact Resistance Dielectric Withstanding Voltage Insulation Resistance Operating Temperature Range Durability Contact Pitch
1 1 Buy Now JF08R0R051020UA 0.5mm pitch, FFC cable assembly, 51 positions, 20cm length Copper alloy Gold plating over nickel Heat resistant plastic 51 positions 0.3 A AC/D 30 V 40mΩ max. AC 250 Vrms (1 minute) 100MΩ min. -30 deg. C to +80 deg. C 20 cycles 0.5 mm

Product Description

0.5mm pitch high speed FFC cable assembly with 20cm length. Compatible with FI-R connectors.

Contact the supplier

JAE Electronics Inc.

JAE Electronics Inc.

JAE is a global manufacturer of connectors and cables for use in a wide variety of applications including consumer, industrial, telecom, automotive, and others.

Google Map