JAE Electronics Inc.
By JAE Electronics Inc.

Board-to-Cable 20 Position Receptacle FI Series

Board-to-Cable, Board Side Receptacle

Manufacturer JAE Electronics Inc.
Description 1.25mm pitch, Board-to-Cable, Standard type, 20 positions, Board side receptacle
Part Number FI-S20P-HFE-E1500
Contact Material Copper alloy
Contact Finish Gold plating over Nickel
Insulation Material LCP
Packaged Quantity 1,500/reel
Number of Positions 20 positions
Rated Current 1 A
Rated Voltage AC/DC 200V
Contact Resistance 40mΩ max.
Dielectric Withstanding Voltage AC 500 Vrms (1 minute)
Insulation Resistance 100MΩ min.
Operating Temperature Range -40 deg. C to +80 deg. C
Durability 50 cycles
Contact Pitch 1.25 mm
CAD models
Share

Product selection

Index Selector Buy Now Part Number Description Contact Material Contact Finish Insulation Material Packaged Quantity Number of Positions Rated Current Rated Voltage Contact Resistance Dielectric Withstanding Voltage Insulation Resistance Operating Temperature Range Durability Contact Pitch
1 1 Buy Now FI-S20P-HFE-E1500 1.25mm pitch, Board-to-Cable, Standard type, 20 positions, Board side receptacle Copper alloy Gold plating over Nickel LCP 1,500/reel 20 positions 1 A AC/DC 200V 40mΩ max. AC 500 Vrms (1 minute) 100MΩ min. -40 deg. C to +80 deg. C 50 cycles 1.25 mm

Product Description

1.25mm pitch, Board-to-Cable, Board side Receptacle.

Contact the supplier

JAE Electronics Inc.

JAE Electronics Inc.

JAE is a global manufacturer of connectors and cables for use in a wide variety of applications including consumer, industrial, telecom, automotive, and others.

Google Map