JAE Electronics Inc.
By JAE Electronics Inc.

Internal Serial Transmission Plug Housing FI-R Series

High Speed Transmission Housing

Manufacturer JAE Electronics Inc.
Description Connector for internal serial transmission, 41 positions, Plug housing
Part Number FI-RE41HL
Contact Material Copper alloy
Contact Finish Gold plating over nickel
Insulation Material Heat resistant plastic
Number of Positions 41 positions
Rated Current 0.8 A
Rated Voltage AC/DC 200V
Contact Resistance 50mΩ max.
Dielectric Withstanding Voltage AC 500 Vrms (1 minute)
Insulation Resistance 100MΩ min.
Operating Temperature Range -40 deg. C to +80 deg. C
Durability 50 cycles
Contact Pitch 0.5 mm
CAD models
Share

Product selection

Index Selector Buy Now Part Number Description Contact Material Contact Finish Insulation Material Number of Positions Rated Current Rated Voltage Contact Resistance Dielectric Withstanding Voltage Insulation Resistance Operating Temperature Range Durability Contact Pitch
1 1 Buy Now FI-RE41HL Connector for internal serial transmission, 41 positions, Plug housing Copper alloy Gold plating over nickel Heat resistant plastic 41 positions 0.8 A AC/DC 200V 50mΩ max. AC 500 Vrms (1 minute) 100MΩ min. -40 deg. C to +80 deg. C 50 cycles 0.5 mm

Product Description

High-speed serial transmission board to cable connectors for LVDS, TMDS (HDMI), and PCI Express. Also has reliable and durable design.

Contact the supplier

JAE Electronics Inc.

JAE Electronics Inc.

JAE is a global manufacturer of connectors and cables for use in a wide variety of applications including consumer, industrial, telecom, automotive, and others.

Google Map