Metal bellows coupling KG

Metal bellows coupling

Manufacturer JAKOB Antriebstechnik GmbH
Description Metal bellows coupling KG 40 2W
Part number Metallbalgkupplung KG 40 2W
Distributor part number Metallbalgkupplung KG 40 2W
Distributor JAKOB Antriebstechnik GmbH
CAD models
Please make sure this software has been installed.

Product selection

Product Description

• simple installation with radial EASY-clamping hub on both sides
• steel hub - welded design - temperatures up to 350°C
• 4-corrugation bellows - short design - high torsional stiffness
• Torque range: 40 - 3.000 Nm
• Shaft diameter: 12 - 100 mm
» KG-VA = stainless steel optional

Contact the supplier

JAKOB Antriebstechnik GmbH

JAKOB Antriebstechnik GmbH

Servo coupling tech-nology

Google Map