Moulded case current transformer for billing purposes, class 0.5 (… / 5 A)

Manufacturer Janitza electronics GmbH
Description Moulded case current transformer for billing purposes, class 0.5 (… / 5 A), E7A412.3, Primary current: 800 A, Power: 5 VA, Primary conductor: 40.5 x 13; 31 x 31; 13 x 40.5 - 09.10.390
Item no. 09.10.390
Type E7A412.3
Primary current [A] 800
Power [VA] 5
Primary conductor 40.5 x 13; 31 x 31; 13 x 40.5
Round conductor 33 mm
Overall width 70 mm
Weight 0.3 kg
CAD models
Please make sure this software has been installed.

Product selection

TypeItem no.Primary current [A]Power [VA]Primary conductorRound conductor (mm)Overall width (mm)Weight (kg)
EIPA30.509.14.810501.2530.5 x 10.5; 25.5 x 25.5; 10.5 x 30.523700.4
EIPA30.509.14.812752.530.5 x 10.5; 25.5 x 25.5; 10.5 x 30.523700.4
EIPA30.509.14.8111002.530.5 x 10.5; 25.5 x 25.5; 10.5 x 30.523700.3
E6A315.309.10.3402002.533 x 16; 23 x 23; 16 x 33 28600.3
E6A315.309.10.367250533 x 16; 23 x 23; 16 x 33 28600.3
E6A315.309.10.366300533 x 16; 23 x 23; 16 x 33 28600.3
E6A315.315.02.907400533 x 16; 23 x 23; 16 x 33 28600.3
E6A315.309.10.364500533 x 16; 23 x 23; 16 x 33 28600.3
E6A315.309.11.365600533 x 16; 23 x 23; 16 x 33 28600.3
E7A412.309.10.390800540.5 x 13; 31 x 31; 13 x 40.5 33700.3

Documentation

Contact the supplier

Janitza electronics GmbH

Janitza electronics GmbH

The product range offered by Janitza provides complete system solutions for modern energy data management (e.g. ISO 50001), power quality and residual current monitoring.

Google Map