Jiashan Anchi Bearing Manufacturing Co.,Ltd.
By Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Self-lubricating skateboard JSP

Manufacturer ANCHI
Description Self-lubricating skateboard JSP-1875
Part number JSP-1875
CAD models
Share

Product selection

Index Selector Standard No. L (mm) W (mm) A (mm) B (mm) C (mm) D (mm) E (mm) Flat Head Screw No. of Holes (mm)
1 1 JSP-1875 75 18 15 45 0 0 0 M6 2
2 2 JSP-18100 100 18 20 60 0 0 0 M6 2
3 3 JSP-18125 125 18 25 75 0 0 0 M6 2
4 4 JSP-18150 150 18 25 100 0 0 0 M6 2
5 5 JSP-2875 75 28 15 45 0 0 0 M6 2
6 6 JSP-28100 100 28 25 50 0 0 0 M6 2
7 7 JSP-28125 125 28 25 75 0 0 0 M6 2
8 33 JSP-28150 150 28 25 100 0 0 0 M6 2
9 8 JSP-35100 100 35 20 60 0 0 0 M8 2
10 9 JSP-35150 150 35 20 55 55 0 0 M8 3
11 10 JSP-35200 200 35 20 55 50 55 0 M8 4
12 11 JSP-35250 250 35 20 70 70 70 0 M8 4
13 12 JSP-35300 300 35 20 65 65 65 65 M8 5
14 13 JSP-35350 350 35 20 80 75 75 80 M8 5
15 14 JSP-3875 75 38 15 45 0 0 0 M6 2
16 15 JSP-38100 100 38 25 50 0 0 0 M6 2
17 16 JSP-38125 125 38 25 75 0 0 0 M6 2
18 17 JSP-38150 150 38 25 100 0 0 0 M6 2
19 18 JSP-4875 75 48 15 45 0 0 0 M6 2
20 19 JSP-48100 100 48 25 50 0 0 0 M6 2
21 20 JSP-48125 125 48 25 75 0 0 0 M6 2
22 21 JSP-48150 150 48 25 100 0 0 0 M6 2
23 22 JSP-50100 100 50 20 60 0 0 0 M8 2
24 23 JSP-50150 150 50 20 55 55 0 0 M8 3
25 24 JSP-50200 200 50 20 55 50 55 0 M8 4
26 25 JSP-50250 250 50 20 70 70 70 0 M8 4
27 26 JSP-50300 300 50 20 65 65 65 65 M8 5
28 27 JSP-50400 400 50 20 90 90 90 90 M8 5
29 28 JSP-75150 150 75 20 110 0 0 0 M8 4
30 29 JSP-75200 200 75 20 80 80 0 0 M8 6
31 30 JSP-75250 250 75 20 105 105 0 0 M8 6
32 31 JSP-75300 300 75 20 85 90 85 0 M8 8
33 32 JSP-75400 400 75 20 120 120 120 0 M8 8
34 34 JSP-75500 500 75 20 115 115 115 115 M8 10

Contact the supplier

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Professional production of sliding type self-lubricating bearing enterprises.Company product complete covered with self-lubricating properties of various materials,various types of sleeve bearing, sliding plate, gasket and shaft series

Google Map