Jiashan Anchi Bearing Manufacturing Co.,Ltd.
By Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Self-lubricating skateboard SEWP

Manufacturer ANCHI
Description Self-lubricating skateboard SEWP-28x75
Part number SEWP-28x75
CAD models
Share

Product selection

Index Selector Standard No. L (mm) L1 (mm) L2 (mm) W (mm) W1 W2
1 1 SEWP-28x75 75 45 15 28 - -
2 2 SEWP-28x100 100 50 25 28 - -
3 3 SEWP-28x150 150 100 25 28 - -
4 4 SEWP-38x75 75 45 15 38 - -
5 5 SEWP-38x100 100 50 25 38 - -
6 6 SEWP-38x150 150 100 25 38 - -
7 7 SEWP-48x75 75 45 15 48 - -
8 8 SEWP-48x100 100 50 25 48 - -
9 10 SEWP-48x125 125 75 25 48 - -
10 11 SEWP-48x150 150 100 25 48 - -
11 12 SEWP-48x200 200 150 25 48 - -
12 13 SEWP-58x75 75 45 15 58 - -
13 14 SEWP-58x100 100 50 25 58 - -
14 15 SEWP-58x150 150 100 25 58 - -
15 16 SEWP-75x75 75 25 25 75 - -
16 17 SEWP-75x100 100 50 25 75 - -
17 18 SEWP-75x125 125 75 25 75 - -
18 19 SEWP-75x150 150 100 25 75 - -
19 20 SEWP-75x200 200 150 25 75 - -
20 21 SEWP-100x100 100 50 25 100 50 25
21 22 SEWP-100x125 125 75 25 100 50 25
22 23 SEWP-100x150 150 100 25 100 50 25
23 24 SEWP-100x200 200 150 25 100 50 25
24 25 SEWP-100x250 250 200 25 100 50 25
25 26 SEWP-100x300 300 200 50 100 50 25
26 27 SEWP-125x125 125 75 25 125 50 37.5
27 28 SEWP-125x150 150 100 25 125 50 37.5
28 29 SEWP-125x200 200 150 25 125 50 37.5
29 30 SEWP-125x250 250 200 25 125 50 37.5
30 31 SEWP-125x300 300 200 50 125 50 37.5
31 32 SEWP-125x350 350 200 75 125 50 37.5
32 33 SEWP-150x150 150 100 25 150 100 25
33 34 SEWP-150x200 200 150 25 150 100 25
34 9 SEWP-150x250 250 200 25 150 100 25

Contact the supplier

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Jiashan Anchi Bearing Manufacturing Co.,Ltd.

Professional production of sliding type self-lubricating bearing enterprises.Company product complete covered with self-lubricating properties of various materials,various types of sleeve bearing, sliding plate, gasket and shaft series

Google Map