Jiaxing Master Fitting Co., Ltd.
By Jiaxing Master Fitting Co., Ltd.

Straight bulkhead connection

Manufacturer Jiaxing Master Fitting Co., Ltd.
Description Straight bulkhead connection M-K 6-L
Part number M-K 6-L
CAD models
Share

Product selection

Index Selector Pipe OD(mm) PN/PB M S (mm) S1 (mm) S3 (mm) L1 (mm) l1 (mm) Dmax (mm) L3 (mm) l3 (mm) kg for % pc. Order code
1 4 6 L 500[2200] M12x1.5 17 14 17 22 7 16 42 27 6.7 M-K 6-L
2 5 8 L 500[2200] M14x1.5 19 17 19 23 8 16 42 27 8.4 M-K 8-L
3 6 10 L 500[2200] M16x1.5 22 19 22 25 10 16 43 28 11 M-K 10-L
4 7 12 400[1700] M18x1.5 24 22 24 25 10 16 44 29 13.3 M-K 12-L
5 8 15 400[1700] M22x1.5 27 27 30 27 12 16 46 31 22.8 M-K 15-L
6 9 18 400[1700] M26x1.5 32 32 36 30 13.5 16 49 32.5 33.2 M-K 18-L
7 10 22 250[1100] M30x2 36 36 41 33 16.5 16 51 34.5 41.5 M-K 22-L
8 11 28 250[1100] M36x2 41 41 46 35 18.5 16 52 35.5 52.5 M-K 28-L
9 12 35 250[1100] M45x2 50 50 55 40 18.5 16 58 36.5 80 M-K 35-L
10 13 42 250[1100] M52x2 60 60 65 42 19 16 59 36 119.3 M-K 42-L
11 14 6 S 800[3400] M14x1.5 19 17 19 27 12 16 44 29 9.6 M-K 6-S
12 15 8 S 800[3400] M16x1.5 22 19 22 28 13 16 44 29 12.4 M-K 8-S
13 16 10 S 800[3400] M18x1.5 24 22 24 31 14.5 16 46 29.5 18.1 M-K 10-S
14 17 12 630[2700] M20x1.5 27 24 27 31 14.5 16 47 30.5 21 M-K 12-S
15 18 14 630[2700] M22x1.5 30 27 30 35 17 16 50 32 29 M-K 14-S
16 19 16 630[2700] M24x1.5 32 30 32 35 16.5 16 50 31.5 31 M-K 16-S
17 20 20 400[1700] M30x2 41 36 41 39 17.5 16 55 33.5 54.5 M-K 20-S
18 21 25 400[1700] M36x2 46 46 46 44 20 16 59 35 89 M-K 25-S
19 22 30 400[1700] M42x2 50 50 50 48 21.5 16 64 37.5 107.7 M-K 30-S
20 23 38 400[1700] M52x2 65 60 65 53 22 16 68 37 173 M-K 38-S
Nut and DS-Ring

Contact the supplier

Jiaxing Master Fitting Co., Ltd.

Jiaxing Master Fitting Co., Ltd.

The Compression, welded, flared fittings and wire-netted, stainless steel braided hose assembly and connector assembly are widely used in all kinds of high, medium and low pressure pipe line systems with oil and gas as media

Google Map