[STAINLESS STANDARD] Needle Roller Bearing NA..M, NKI..M

With an inner ring, single row, with an oil hole

Manufacturer JNS
Description [Stainless Standard] Needle Roller Bearing with an inner ring - single row - with an oil hole
Part Number JNS_NA495M
Designation NA49
Inner Diameter d (mm) 5
Material STAINLESS STEEL
Number of Rows Single
Oil Hole Yes
Outer Diameter D (mm) 13
Outer Ring Width C (mm) 10
Seal Structure not sealed
Type Standard
CAD models
Please make sure this software has been installed.

Product selection

Product Description

NA..M(Ød: 5mm ~ 25mm), NKI..M(Ød: 9mm ~ 15mm)

Documentation

Contact the supplier

JNS

JNS

Manufacturer of Needle Roller Bearings

Google Map