EN 552 Technopolymer Plastic Breather Valves, with or without Splash Guard

Manufacturer JW Winco
Description Technopolymer Plastic Breather Valves, with or without Splash Guard
Part Number 552-57-G11/4-A-0
Outside diameter d1 57
d2 G 1 1/4
Type A, Without dipstick
Identification no. 0, With splash guards, with wire mesh filter
d3 28
d4 56
l1 16
l2 42
l3
Weight 0.120
RoHS
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Function and operational criteria of EN 552 breather valves see functional description.

MAX-MIN markings can easily be added to the flats of a dipstick (see GN 109).

  • Type with Dipstick (type B) is only available for marks 0, 1 and 2 as follows:
    Size 31 - all threads
    Size 42 - only G 3/4 and 1
    Size 57 - only G 1 1/4 and G 1 1/2

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map