JW Winco
By JW Winco

GN 119.3 Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key

Manufacturer JW Winco
Description Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key
Part Number 119.3-DK-A1-SR
Type DK, Operation with triangular spindle (DK7)
Clamping range A A 1
Color SR
l 35
Door + frame thickness 17 - 25
RoHS Ja
Weight 0.934
CAD models
Share

Product selection

Index Selector Part Number Description Type Clamping range A Color l Door + frame thickness RoHS Weight
1 1 119.3-DK-A1-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 1 SR 35 17 - 25 Ja 0.934
2 12 119.3-DK-A1-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 1 SW 35 17 - 25 Ja 0.922
3 23 119.3-DK-A2-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 2 SR 40 22 - 30 Ja 0.950
4 34 119.3-DK-A2-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 2 SW 40 22 - 30 Ja 0.950
5 45 119.3-DK-A3-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 3 SR 45 27 - 35 Ja 0.972
6 56 119.3-DK-A3-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 3 SW 45 27 - 35 Ja 0.973
7 67 119.3-DK-A4-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 4 SR 50 32 - 40 Ja 0.994
8 71 119.3-DK-A4-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 4 SW 50 32 - 40 Ja 0.998
9 72 119.3-DK-A5-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 5 SR 55 37 - 45 Ja 1.020
10 2 119.3-DK-A5-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 5 SW 55 37 - 45 Ja 1.025
11 3 119.3-DK-A6-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 6 SR 60 42 - 50 Ja 1.040
12 4 119.3-DK-A6-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 6 SW 60 42 - 50 Ja 1.042
13 5 119.3-DK-A7-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 7 SR 65 47 - 55 Ja 1.067
14 6 119.3-DK-A7-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 7 SW 65 47 - 55 Ja 1.069
15 7 119.3-DK-A8-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 8 SR 70 52 - 60 Ja 1.089
16 8 119.3-DK-A8-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 8 SW 70 52 - 60 Ja 1.092
17 9 119.3-DK-A9-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 9 SR 75 57 - 65 Ja 1.093
18 10 119.3-DK-A9-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key DK, Operation with triangular spindle (DK7) A 9 SW 75 57 - 65 Ja 1.116
19 11 119.3-VDE-A1-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 1 SR 35 17 - 25 Ja 0.939
20 13 119.3-VDE-A1-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 1 SW 35 17 - 25 Ja 0.936
21 14 119.3-VDE-A2-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 2 SR 40 22 - 30 Ja 0.959
22 15 119.3-VDE-A2-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 2 SW 40 22 - 30 Ja 0.963
23 16 119.3-VDE-A3-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 3 SR 45 27 - 35 Ja 0.981
24 17 119.3-VDE-A3-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 3 SW 45 27 - 35 Ja 0.981
25 18 119.3-VDE-A4-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 4 SR 50 32 - 40 Ja 1.011
26 19 119.3-VDE-A4-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 4 SW 50 32 - 40 Ja 1.005
27 20 119.3-VDE-A5-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 5 SR 55 37 - 45 Ja 1.027
28 21 119.3-VDE-A5-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 5 SW 55 37 - 45 Ja 1.033
29 22 119.3-VDE-A6-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 6 SR 60 42 - 50 Ja 1.051
30 24 119.3-VDE-A6-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 6 SW 60 42 - 50 Ja 1.055
31 25 119.3-VDE-A7-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 7 SR 65 47 - 55 Ja 1.072
32 26 119.3-VDE-A7-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 7 SW 65 47 - 55 Ja 1.078
33 27 119.3-VDE-A8-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 8 SR 70 52 - 60 Ja 1.100
34 28 119.3-VDE-A8-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 8 SW 70 52 - 60 Ja 1.103
35 29 119.3-VDE-A9-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 9 SR 75 57 - 65 Ja 1.124
36 30 119.3-VDE-A9-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VDE, Operation with double bit A 9 SW 75 57 - 65 Ja 1.124
37 31 119.3-VK7-A1-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 1 SR 35 17 - 25 Ja 0.923
38 32 119.3-VK7-A1-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 1 SW 35 17 - 25 Ja 0.047
39 33 119.3-VK7-A2-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 2 SR 40 22 - 30 Ja 0.947
40 35 119.3-VK7-A2-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 2 SW 40 22 - 30 Ja 0.950
41 36 119.3-VK7-A3-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 3 SR 45 27 - 35 Ja 0.961
42 37 119.3-VK7-A3-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 3 SW 45 27 - 35 Ja 0.979
43 38 119.3-VK7-A4-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 4 SR 50 32 - 40 Ja 1.003
44 39 119.3-VK7-A4-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 4 SW 50 32 - 40 Ja 1.002
45 40 119.3-VK7-A5-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 5 SR 55 37 - 45 Ja 1.025
46 41 119.3-VK7-A5-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 5 SW 55 37 - 45 Ja 1.027
47 42 119.3-VK7-A6-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 6 SR 60 42 - 50 Ja 0.972
48 43 119.3-VK7-A6-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 6 SW 60 42 - 50 Ja 1.044
49 44 119.3-VK7-A7-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 7 SR 65 47 - 55 Ja 1.064
50 46 119.3-VK7-A7-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 7 SW 65 47 - 55 Ja 1.070
51 47 119.3-VK7-A8-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 8 SR 70 52 - 60 Ja 1.093
52 48 119.3-VK7-A8-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 8 SW 70 52 - 60 Ja 1.093
53 49 119.3-VK7-A9-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 9 SR 75 57 - 65 Ja 1.118
54 50 119.3-VK7-A9-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK7, Operation with square spindle A/F7 A 9 SW 75 57 - 65 Ja 1.115
55 51 119.3-VK8-A1-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 1 SR 35 17 - 25 Ja 0.928
56 52 119.3-VK8-A1-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 1 SW 35 17 - 25 Ja 0.957
57 53 119.3-VK8-A2-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 2 SR 40 22 - 30 Ja 0.945
58 54 119.3-VK8-A2-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 2 SW 40 22 - 30 Ja 0.681
59 55 119.3-VK8-A3-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 3 SR 45 27 - 35 Ja 0.979
60 57 119.3-VK8-A3-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 3 SW 45 27 - 35 Ja 0.976
61 58 119.3-VK8-A4-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 4 SR 50 32 - 40 Ja 0.959
62 59 119.3-VK8-A4-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 4 SW 50 32 - 40 Ja 1.001
63 60 119.3-VK8-A5-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 5 SR 55 37 - 45 Ja 1.007
64 61 119.3-VK8-A5-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 5 SW 55 37 - 45 Ja 1.026
65 62 119.3-VK8-A6-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 6 SR 60 42 - 50 Ja 1.048
66 63 119.3-VK8-A6-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 6 SW 60 42 - 50 Ja 1.048
67 64 119.3-VK8-A7-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 7 SR 65 47 - 55 Ja 1.071
68 65 119.3-VK8-A7-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 7 SW 65 47 - 55 Ja 1.073
69 66 119.3-VK8-A8-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 8 SR 70 52 - 60 Ja 1.093
70 68 119.3-VK8-A8-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 8 SW 70 52 - 60 Ja 1.093
71 69 119.3-VK8-A9-SR Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 9 SR 75 57 - 65 Ja 1.115
72 70 119.3-VK8-A9-SW Steel Cam Door Latches, with Cabinet "U" Handle, Operation with Socket Key VK8, Operation with square spindle A/F8 A 9 SW 75 57 - 65 Ja 1.122

Product Description

GN 119.3 cam door latches are used when the application requires both a latching mechanism and a handle.

The cabinet “U” handle with integrated latch is an attractively designed and cost-effective solution.

These cam door latches have a drawing range of 10 mm. Latching is achieved by turning the door latch clockwise.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map