GN 1362 Stainless Steel Sheet Metal Hinges, Weldable

Manufacturer JW Winco
Description Stainless Steel Sheet Metal Hinges, Weldable
Part Number 1362-NI-100-100-A-BL
Material NI, Stainless steel
Width l1 100
Length l2 100
Type A, Without bores
Finish BL, Blank
d 6
h 12
s 3
Weight 0.661
RoHS
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialWidth l1Length l2TypeFinishdhsWeightRoHS
1362-NI-100-100-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel100100A, Without boresBL, Blank61230.661 
1362-NI-60-30-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel6030A, Without boresBL, Blank61230.132 
1362-NI-60-40-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel6040A, Without boresBL, Blank61230.176Ja
1362-NI-60-60-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel6060A, Without boresBL, Blank61230.272 
1362-NI-80-30-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel8030A, Without boresBL, Blank61230.176 
1362-NI-80-40-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel8040A, Without boresBL, Blank61230.220 
1362-NI-80-80-A-BLStainless Steel Sheet Metal Hinges, WeldableNI, Stainless steel8080A, Without boresBL, Blank61230.440 

Product Description

GN 1362 stainless steel sheet metal hinges are distinguished by their universally compatible dimensions. The materials used also permit applications in aggressive environments.

Type A is mounted via welding or holes created by the customer.

Thanks to the standard dimensions, special application-specific solutions can be realized even in relatively small quantities.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map