GN 482 Aluminum, Swivel Mounting Clamps

Manufacturer JW Winco
Description Aluminum, Swivel Mounting Clamps
Part Number 482-B16-25-Q-MT
Finish MT - Matte, tumbled finish
Type Q - Clamping bore transverse to the swivel axis
Material AL - Aluminum
ECLASS 9.1 23369190
Customs fee number 7609000000
RoHs Yes
Weight 0.140 lbs
CAD models
Please make sure this software has been installed.

Product selection

Product Description

GN 482 swivel mounting clamps can be combined with GN 483 T-swivel mounting clamps, GN 484 swivel mounting clamps as well as GN 485 base plate swivel mounting clamps with the same k dimensions to mounting clamp joints. GN 511.1 clamping kits with screw (type S) and adjustable lever (type K) are available for this purpose.

In addition, the clamping screw d4, which is a DIN 912 socket cap screw with hexagonal socket in the standard design, can be replaced by a GN 511 adjustable lever kit.

The part number for ordering is shown in the dimensional table.

Documentation

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map