JW Winco
By JW Winco

GN 6343 Stainless Steel Washers / Leveling Disks

Manufacturer JW Winco
Description Stainless Steel Washers / Leveling Disks
Part Number 6343-NI-10-20-2
Material NI, Stainless steel
Inner diameter d1 10
Outer diameter d2 20
Thickness s 2
RoHS Ja
Weight 0.008
CAD models
Share

Product selection

Index Selector Part Number Description Material Inner diameter d1 Outer diameter d2 Thickness s RoHS Weight
1 1 6343-NI-10-20-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 10 20 2 Ja 0.008
2 12 6343-NI-10-20-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 10 20 3 Ja 0.012
3 23 6343-NI-10-20-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 10 20 5 Ja 0.022
4 32 6343-NI-10-30-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 10 30 3 Ja 0.033
5 33 6343-NI-10-30-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 10 30 5 Ja 0.005
6 34 6343-NI-12-20-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 12 20 2 Ja 0.006
7 35 6343-NI-12-20-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 12 20 3 Ja 0.105
8 36 6343-NI-12-20-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 12 20 5 Ja 0.176
9 37 6343-NI-12-30-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 12 30 3 Ja 0.308
10 2 6343-NI-12-30-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 12 30 5 Ja 0.050
11 3 6343-NI-16-20-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 16 20 2 Ja 0.039
12 4 6343-NI-16-20-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 16 20 3 Ja 0.059
13 5 6343-NI-16-20-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 16 20 5 Ja 0.099
14 6 6343-NI-16-30-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 16 30 3 Ja 0.026
15 7 6343-NI-16-30-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 16 30 5 Ja 0.044
16 8 6343-NI-4-12-1 Stainless Steel Washers / Leveling Disks NI, Stainless steel 4 12 1 Ja 0.017
17 9 6343-NI-4-12-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 4 12 2 Ja 0.035
18 10 6343-NI-4-12-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 4 12 3 Ja 0.052
19 11 6343-NI-4-8-1 Stainless Steel Washers / Leveling Disks NI, Stainless steel 4 8 1 Ja 0.006
20 13 6343-NI-4-8-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 4 8 2 Ja 0.013
21 14 6343-NI-5-10-1 Stainless Steel Washers / Leveling Disks NI, Stainless steel 5 10 1 Ja 0.011
22 15 6343-NI-5-10-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 5 10 2 Ja 0.022
23 16 6343-NI-5-10-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 5 10 3 Ja 0.030
24 17 6343-NI-5-15-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 5 15 2 Ja 0.005
25 18 6343-NI-5-15-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 5 15 3 Ja 0.081
26 19 6343-NI-6-12-1 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 12 1 Ja 0.015
27 20 6343-NI-6-12-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 12 2 Ja 0.030
28 21 6343-NI-6-12-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 12 3 Ja 0.022
29 22 6343-NI-6-20-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 20 2 Ja 0.009
30 24 6343-NI-6-20-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 20 3 Ja 0.014
31 25 6343-NI-6-20-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 6 20 5 Ja 0.024
32 26 6343-NI-8-16-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 16 2 Ja 0.052
33 27 6343-NI-8-16-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 16 3 Ja 0.007
34 28 6343-NI-8-16-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 16 5 Ja 0.013
35 29 6343-NI-8-25-2 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 25 2 Ja 0.013
36 30 6343-NI-8-25-3 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 25 3 Ja 0.022
37 31 6343-NI-8-25-5 Stainless Steel Washers / Leveling Disks NI, Stainless steel 8 25 5 Ja 0.037

Product Description

GN 6343 washers / leveling disks are mainly used in mechanical machine and jig construction where shimming may be required for leveling.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map