GN 704 Aluminum Quick Release Shaft Collars

Manufacturer JW Winco
Description Aluminum Quick Release Shaft Collars
Part Number 704-100-B40
Outer diameter d1 100
Bore d2 B 40
b 19
s 4.5
Tightening torque of the screw in Nm 4,5
Axial load min. 556
Axial load max. 867
Weight 0.500
CAD models

Product selection

CADPart NumberDescriptionOuter diameter d1Bore d2bsTightening torque of the screw in NmAxial load min.Axial load max.Weight
No CAD available704-100-B40Aluminum Quick Release Shaft Collars100B 40194.54,55568670.500
No CAD available704-100-B42Aluminum Quick Release Shaft Collars100B 42194.54,55568670.500
No CAD available704-100-B45Aluminum Quick Release Shaft Collars100B 45194.54,55568670.500
No CAD available704-100-B48Aluminum Quick Release Shaft Collars100B 48194.54,55568670.500
No CAD available704-100-B50Aluminum Quick Release Shaft Collars100B 50194.54,55568670.500
No CAD available704-120-B54Aluminum Quick Release Shaft Collars120B 54194.54,589013790.750
No CAD available704-120-B55Aluminum Quick Release Shaft Collars120B 55194.54,589013790.750
No CAD available704-120-B60Aluminum Quick Release Shaft Collars120B 60194.54,589013790.750
No CAD available704-120-B65Aluminum Quick Release Shaft Collars120B 65194.54,589013790.750
No CAD available704-120-B70Aluminum Quick Release Shaft Collars120B 70194.54,589013790.750

Product Description

Unlike thrust bolts or clamping screws, GN 704 quick release shaft collars generate locking force on the shaft via an eccentric lever. This quick release design allows the collars to be set or adjusted rapidly and without tools. The aluminum design results in low mass inertia values.

The specified tightening torque of the screw is a recommended value with which the collar clamped to a shaft (with closed eccentric lever) is capable of reaching the specified axial load capacity. The details on the axial load capacity are non-binding guidance values and do not constitute a warranty of characteristics.

Keeping the friction surface of the eccentric lever slightly greased will help to prolong the useful service life.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map