JW Winco
By JW Winco

GN 855 Steel C-Clamps

Manufacturer JW Winco
Description Steel C-Clamps
Part Number 855-40-32-C2
Clamp height h1 40
Clamping width l1 32
Type C2, For screwing
FH 15000
b1 60
b2 26
d1 M 10
d2 8.5
h2 111
h3 168
h4 129
l2 30
l3 18
l4 72
l5 168
l6 173
m 45
w1 19
w2 32
RoHS Ja
Weight 2.425
CAD models
Share

Product selection

Index Selector Part Number Description Clamp height h1 Clamping width l1 Type FH b1 b2 d1 d2 h2 h3 h4 l2 l3 l4 l5 l6 m w1 w2 RoHS Weight
1 1 855-40-32-C2 Steel C-Clamps 40 32 C2, For screwing 15000 60 26 M 10 8.5 111 168 129 30 18 72 168 173 45 19 32 Ja 2.425
2 2 855-75-32-C2 Steel C-Clamps 75 32 C2, For screwing 15000 60 26 M 10 8.5 146 168 164 30 18 72 168 207 45 19 32 Ja 2.647

Product Description

GN 855 C-clamps feature an especially robust, sturdy and compact design, allowing them to be used under severe and demanding conditions, e.g. higher temperatures, dust, mist, etc.

C-clamps are normally installed and mounted at the clamping point. The counter plate (supplied loose) has a ball socket and is designed for attaching to the counter piece to be clamped. In connection with the ball-type bolt, this configuration ensures the precise positioning of the clamp.

If the counter plate is not to remain at the counter piece to be clamped, the clamping bracket may alternatively also be used to hold GN 802 toggle clamp spindle assemblies which have a pendulum type bearing surface.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map