GN 883 Brass Breather Valves

Manufacturer JW Winco
Description Brass Breather Valves
Part Number 883-M10X1-160-B-MS
Thread d1 M 10 x 1
Opening pressure in mbar min. 160
Opening pressure in mbar max. 240
Type B, High design, with stainless steel cap
Material MS, Brass
d2 14.5
d3 12.5
e1 16
e2 18.5
l1
l2
l3 8
l4 7
l5 16
A/F 17
ca. air passage l / min. 1,8
RoHS Ja
Weight 0.041
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Once the opening pressure given in the table is exceeded, GN 883 breather valves will vent a container, preventing excessive internal container pressure. They also feature highly compact
dimensions.

An identification (type A) or a color ring (type B) in yellow (20 - 80 mbar) or green (160 - 240 mbar) indicates the different opening pressure ratings.

The simple function principle (pressure spring / ball) ensures long and trouble-free use of the valve. The installation position is vertical to the top.

Assembly instruction:
For mounting on walls of less than 4 mm thickness, please use GN 7430 thin hexagon nuts.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map