KLCH LINEAR RULER HYDRAULIC CYLINDER

Position Controlled Hydraulic Cylinder

Manufacturer KINETIC
Description KLCH Series Position Controlled Hydraulic Cylinder, Size 63 mm, Stroke 600 mm
Manufacturer Part Number KLCH 63 35 600
Material Steel 1050
Bore (mm) 63
Stroke (mm) 600
Ø Rod (mm) 35
Rod Thread (mm) M27x2
Length (mm) 972,5
Height (mm) 89
Width (mm) 145
Pressure (bar) 150
Force (kg) 4673,49
Temperature C° 0 - 70 C°
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KINETIC

KINETIC

Hydropneumatic, Hydraulic and Pneumatic manufacturer. Thanks to our extensive experience in special design and engineering, we offer value-added industrial solutions that will withstand all conditions and overcome your production difficulties.

Google Map