BASE PROFILE 20 mm - 20x20 FACE EXTRUSION

Manufacturer KANYA AG – Aluminium profile system
Description BASE PROFILE 20 mm - 20x20 FACE EXTRUSION
Part number D01-8-02-02/200
Omniclass number 23.13.17.00
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Delivery
Min length (mm)
Standard length (mm)
Length (mm)
Machining left (no model adjustment)
Machining right (no model adjustment)
Minimum length for Machining (mm)

Product Description

The 20x20 and 20x40 extrusions are also suitable as a support or reinforcement extrusion behind panels, which is in combination with the base 30 extrusion with panel slots.

Contact the supplier

KANYA AG – Aluminium profile system

KANYA AG – Aluminium profile system

Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.

Google Map