BASE PROFILE 40 mm - 40x80 BASE EXTRUSION

Manufacturer KANYA AG – Aluminium profile system
Description BASE PROFILE 40 mm - 40x80 BASE EXTRUSION
Part number C01-3-02-02/200
Omniclass number 23.13.17.00
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Delivery
Min length (mm)
Standard length (mm)
Length (mm)
Machining left (no model adjustment)
Machining right (no model adjustment)
Minimum length for Machining (mm)
More products - DescriptionMore products - Part number
40x80 LIGHT EXTRUSIONC02-3
40x80 FACE EXTRUSIONC01-5
Matching accessories - DescriptionMatching accessories - Part number
CONNECTORC20-90
THREADED PLATEAC32-60
LIGHT EXTRUSION NUTC32-65
END CAPC40-30
THREADED INSERT BASEA33-20
FOOT PLATEC80-24

Product Description

These extrusions can be used to hold liquids and gases, to bear loads, to take threads and lots more. They can be a perfect solution to very specific problems. They can be combined with 20, 30 and 50 series extrusions, which means that you can genuinely b

Contact the supplier

KANYA AG – Aluminium profile system

KANYA AG – Aluminium profile system

Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.

Google Map