Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel

Manufacturer KIPP
Description HEXAGON HEAD BOLT W. SHAFT DIN931, ISO4014 M05X25, SW=8, STAINLESS STEEL A2 70 BRIGHT
Manufacturer Part Number K0870.105X25
EAN 4059245259809
Main material stainless steel A2
Item Hexagon Head Bolt
RoHS
Surface finish body bright
Version 1 with shaft
Kind of fastening hex head
Grade 70
DIN DIN 931
SW=key width 8
D=Thread M5
K 3,5
E 8,79
L=Length 25
Product type screw
G=thread / for thread M5
ISO ISO 4014
Ls min. 5
Lg max. 9
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map