Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Manufacturer KIPP
Description INDEXING PLUNGER SIZE:1 D1=M10X1, D=5, FORM:D WITH LOCKING SLOT WITH LOCKNUT, STEEL HARDENED, COMP:THERMOPLASTIC
Manufacturer Part Number K0339.4105
EAN 4059245013708
D2 21
Size 1
Component material thermoplastic
Main material steel
Item Indexing Plunger
Surface finish body hardened
Version 1 with locking slot
Component colour black grey RAL 7021
Steel code
Form D
L1 17
Grade 5.8
L2 7
Travel S 5
Colour Cap black grey RAL 7021
L3 15
D1=Thread M10x1
L=Length 47
Product type standard
SW1 13
SW2 17
Spring force final pressure F2 approx. N 12
Spring force initial pressure F1 approx. N 5
Fx30° 1,3
D=pin diameter 5
Locknut with locknut
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map