Knurled nuts quick-acting steel or stainless steel

Manufacturer KIPP
Description KNURLED NUT W.QUICK-LOCK FUNCTION M04, D1=16, H=12, CARBON STEEL BLACK OXIDISED
Manufacturer Part Number K0139.04
EAN 4059245593385
Main material QT steel
Item Knurled Nut
Thread type internal thread
RoHS 1
UNSPSC Code 31161504
Surface finish body black oxidised
Version 1 with quick-lock function
Steel code ETG100
D3 11
D4 4,2
D=Thread M4
H=Height 12
K 8
D1=Outside diameter 16
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map