Magnets shallow pot with countersink NdFeB

Manufacturer KIPP
Description MAGNET SHALLOW POT MAGNET, ROUND, NDFEB, COMP:STEEL, D=13, D1=3,5, H=4,5
Manufacturer Part Number K1393.13
EAN 4059245335763
D2 6,6
Component material steel
Main material NdFeB
Item Magnet
Surface finish component galvanised
Version 1 shallow pot magnet
Version 2 round
Form D
Kind of fastening countersink
H=Height 4,5
D=outside diameter 13
UN No.
Hazardous goods class
D1=Fastening hole 3,5
Magnetic force N 40
Temperature* max. °C 80
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map