Oil level sight glasses aluminium

Manufacturer KIPP
Description OIL LEVEL SIGHT GLASS WITH REFLECTOR, D1=G1/4, D=20, ALUMINIUM
Manufacturer Part Number K0448.20014
EAN 4059245191437
D2 11
Main material aluminium
Item Oil Level Sight Glass
L 8
Version 2 with reflector
L1 8
Kind of fastening screw in
SW 17
D=outside diameter 20
D1=Diameter G1/4
Tightening torque max. Nm 4
Pressure load max. bar 10
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map