Sliding clamp for square bars, knob orange

Manufacturer KIPP
Description SLIDING CLAMP SQUARE 40X36 ZINC, ORANGE, COMP:THERMOPLASTIC
Manufacturer Part Number K1072.12122
EAN 4059245221257
H2 18,5
H1 22
D 28
H4
D1 4,5
Main colour orange
Component material thermoplastic
Main material zinc
Item Sliding Clamp
RoHS 1
UNSPSC Code 31162800
Version 1 square
H3 12
H=Height 36
H5 6
L=Length 40
S
Temperature resistance ≤90 °C
Holding force N 500
P 32
W 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionEANH2H1DH4D1Main colourComponent materialMain materialItemRoHSUNSPSC CodeVersion 1H3H=HeightH5L=LengthSTemperature resistanceHolding force NPW
K1072.12122SLIDING CLAMP SQUARE 40X36 ZINC, ORANGE, COMP:THERMOPLASTIC405924522125718,52228 4,5orangethermoplasticzincSliding Clamp131162800square1236640 ≤90 °C5003212
K1072.16162SLIDING CLAMP SQUARE 40X40 ZINC, ORANGE, COMP:THERMOPLASTIC405924522127122,52628 4,5orangethermoplasticzincSliding Clamp131162800square1640840 ≤90 °C5003216
K1072.2592SLIDING CLAMP SQUARE 50X37 ZINC, ORANGE, COMP:THERMOPLASTIC405924522131818,5233515,5orangethermoplasticzincSliding Clamp131162800square9374,55016≤90 °C8004025
K1072.25122SLIDING CLAMP SQUARE 50X40 ZINC, ORANGE, COMP:THERMOPLASTIC405924522129521,5263515,5orangethermoplasticzincSliding Clamp131162800square124065016≤90 °C8004025
K1072.32122SLIDING CLAMP SQUARE 50X40 ZINC, ORANGE, COMP:THERMOPLASTIC405924522133221,5263515,5orangethermoplasticzincSliding Clamp131162800square124065016≤90 °C8004032
K1072.32162SLIDING CLAMP SQUARE 50X44 ZINC, ORANGE, COMP:THERMOPLASTIC405924522135625,5303515,5orangethermoplasticzincSliding Clamp131162800square164485016≤90 °C8004032

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map