Stationary 3-jaw steel chuck

Manufacturer KIPP
Description STATIONARY 3-JAW CHUCK WITH JAW PLATES D=220 STEEL, COMP:STEEL HARDENED
Manufacturer Part Number K1836.220
EAN 4059245643387
H2 40
H1 18
H4 9
D2 130
D1 170
Component material steel
Main material steel
Item Stationary 3-jaw chuck
Surface finish component hardened
RoHS 0
UNSPSC Code 27112100
Version 1 with jaw plates
D3 45
H3 6
B1 13
B2 68
SW=key width 10
D4 147
B=Width 26
Clamping force F (kN) 21
H=Height 58
H5 9
D=diameter 220
D5 M10
B3 18,5
B4 24,5
Tightening torque max. Nm 78
Outer clamping range 8-160
Inner clamping range 48-150
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map