Tube clamps base, aluminium with ball joint, Form A

Manufacturer KIPP
Description TUBE CLAMP W. FOOT, FOR RND. TUBES, M=30, G=40, L=58, A=18,1, FORM:A MIT KUGELGELENK, ALUMINIUM, COMP:STEEL
Manufacturer Part Number K0477.5181
EAN 4059245647248
H 20
D M5X10
B 5,5
Component material steel
Main material aluminium
Item Tube Clamp
Surface finish component galvanised
RoHS 1
UNSPSC Code 31161513
Surface finish body tumbled
Version 1 with foot
Version 2 for round tubes
Form A
Form definition mit Kugelgelenk
K 30
E 50
C 21
N 5
A=Internal diameter 18,1
F 15
Mb (Nm) 9
U 40
L=height 58
G=-Width 40
O 38
M= length 30
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map