Wheels rubber tyres on die-cast aluminium rims

Manufacturer KIPP
Description SOLID RUBBER WHEEL WITHOUT LOCKING SYSTEM RUBBER, WITHOUT HOUSING, D=200, B=35
Manufacturer Part Number K1777.200501
EAN 4059245597307
D1 20
Main material rubber
Item Solid Rubber Wheel
RoHS 1
UNSPSC Code 31161550
Version 1 without locking system
Version 2 without housing
B1 60
Product type elastic
Permissible load kg 450
Wheel bearing ball bearing
D=roller diameter 200
B=belt width 35
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

KIPP

KIPP

HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts

Google Map