Wear Plate - NAAMS Series W05, W06 & W07/VDI 3357, Bronze, Self-Lubricating, 125 mm x 50 mm x 20 mm - VDY050125

Manufacturer Lamina
Standard NAAMS
Description Wear Plate - NAAMS Series W05, W06 & W07/VDI 3357, Bronze, Self-Lubricating, 125 mm x 50 mm x 20 mm - VDY050125
Manufacturer Part Number VDY050125
Product Page https://www.daytonlamina.com/store/pc/VDY050125
Material Bronze
Measure Metric
Length (mm) 125
Height (mm) 20
Width (mm) 50
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Lamina

Lamina

Benders, cams, wear & guide components, and hydraulic equipment

Google Map