Wear Plate - NAAMS Series W05, W06 & W07/VDI 3357, Bronze, Self-Lubricating, 80 mm x 125 mm x 20 mm - VDY125080

Manufacturer Lamina
Standard NAAMS
Description Wear Plate - NAAMS Series W05, W06 & W07/VDI 3357, Bronze, Self-Lubricating, 80 mm x 125 mm x 20 mm - VDY125080
Manufacturer Part Number VDY125080
Product Page https://www.daytonlamina.com/store/pc/VDY125080
Material Bronze
Measure Metric
Length (mm) 80
Height (mm) 20
Width (mm) 125
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Lamina

Lamina

Benders, cams, wear & guide components, and hydraulic equipment

Google Map