Equipment transformers - Single phase - Safety (24 V) or isolating (48 V) - Primary : 230-400 V Secondary : 24 - 48 V

Manufacturer LEGRAND
Description Equipment transformer 1 phase - prim 230-400 V / sec 24-48 V - 40 VA
Part number 042870
Mass 0.9 kg
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
ReferencePrimarySecondaryOutput (VA)
042870Primary 230-400 VSecondary 24-48 V40 VA
042871Primary 230-400 VSecondary 24-48 V63 VA
042872Primary 230-400 VSecondary 24-48 V100 VA
042873Primary 230-400 VSecondary 24-48 V160 VA
042874Primary 230-400 VSecondary 24-48 V220 VA
042875Primary 230-400 VSecondary 24-48 V310 VA
042876Primary 230-400 VSecondary 24-48 V450 VA
042877Primary 230-400 VSecondary 24-48 V630 VA

Contact the supplier

LEGRAND

LEGRAND

Global specialist in electrical and digital building infrastructures

Google Map