LEMO
By LEMO

Free receptacle with cable collet (IP 50)

Manufacturer LEMO
Description Free receptacle with cable collet (IP 50)
Part Number PHG.3B.03A.CLZD72
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 1 PHG.3B.03A.CLZD72 Free receptacle with cable collet (IP 50) 3B B 2 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
2 2 PHG.3B.93J.CLMD92 Free receptacle with cable collet (IP 50) 3B B 2 FO Type F2, 10 LV Hybrid 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
3 3 PHG.4B.03C.CLZD12 Free receptacle with cable collet (IP 50) 4B B 4 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
4 4 PHG.4B.03C.CLZD13 Free receptacle with cable collet (IP 50) 4B B 4 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12,1 13,5

Documentation

Contact the supplier

LEMO

LEMO

Manufacturer of connectors

Google Map