LA14 750N, 130mm, IC

Manufacturer LINAK
Description 00 - LA14 750N, 130mm Stroke Length, IC
Part Number 14020130000A3D16=A1102450000G0
Force (N) 750
Self Lock (N) 750
Stroke Length (mm) 130
Voltage (V) 24
Speed Full-Load (mm/s) 16
Speed No Load (mm/s) 24
Build-in (mm) 245
Integrated Controller IC advanced
Feedback Programmable
IP Degree IP66
Piston Rod Eye With Slot ø 10.2
Back Fixture With Slot ø 10.2
Cable(s) Exchangeable, not included
JREF J12205
Remark Please contact for other options
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved. The LA36 is a maintenance-free product with a long service life and a high IP degree

Customized options possible when ordered in
large numbers

Contact the supplier

LINAK

LINAK

LINAK is a leading expert in electric linear actuator systems

Google Map