LA37

Manufacturer LINAK
Description 00 - LA37 15,000N, 100-600mm Stroke Length
Part Number LA37 Standard
Actuator Type LA37
Note Different options available too
Force (N) 15,000
Self Lock (N) 20,000
Stroke Length (mm) 100 - 600
Voltage (V) 24
Speed Full-Load (mm/s) 3
Speed No Load (mm/s) 3.2
Build-in (mm) (retracted) 300 + Stroke Lenght
Integrated Controller IC advanced
IP Degree IP66
Typical Full Load (A) 10.0
Duty Cycle Full Load 10
Spindle Pitch 2.5
Cable(s) Exchangeable, not included
Remark Please contact for other options
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Tough applications require equally tough actuator solutions. The actuator LA37 is specifically developed for heavy-duty applications in harsh environments, where there is a need for high lifting capacity and holding force.

Customized options possible when ordered in large numbers, please contact local LINAK office

Contact the supplier

LINAK

LINAK

LINAK is a leading expert in electric linear actuator systems

Google Map