Lose flange and ring with neck for welding - PN 10

Standard DIN 2673
Description Lose flange and ring with neck for welding - PN 10, DN 10, pipe ISO series, double nesting female, shape N
Part number DIN 2673 - PN 10 - DN 10 - ISO - DIN 2512 - N
Mass 0.683 kg
CAD models
Please make sure this software has been installed.

Product selection

Nominal diameter (DN) (mm)Exterior Ø (mm)Number of boltThreadFlange mass (kg)Collar mass (kg)
10904M 120.5660.117
15954M 120.6220.151
201054M 120.7470.273
251154M 121.010.372
321404M 161.50.485
401504M 161.710.61
501654M 1620.888
651854M 162.411.13
802004M 1631.6
1002208M 163.262.01
Pipe series
Nesting