LÜDECKE GmbH
By LÜDECKE GmbH

Series ESH DN 9 - Tube (chamfered) for diversion couplings (temperature regulation tube)

Manufacturer LÜDECKE GmbH
Article text Series ESH DN 9, Tube (chamfered) für diversion couplings (temperature regulation tube), tube 10/8, hardened brass
Article No TR 250-10
CAD models
Share

Product selection

Index Selector Article No Connection Bore L D Weight Material Safety Max. working pressure Temperature DN Media Quantity
1 1 TR 250-10 Tube 10/8 8 250 10 60 Hardened brass none PN 15 bar -20°C - +200°C DN 9 Tempered media 10
2 2 TR 500-10 Tube 10/8 8 500 10 120 Hardened brass none PN 15 bar -20°C - +200°C DN 9 Tempered media 10

Contact the supplier

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map