Preview not available

Double-acting light-alloy cylinders LDM 500 bar

Manufacturer LUKAS Hydraulik
type Double-acting light-alloy cylinders LDM 500 bar
reference 851493911
CAD models
Please make sure this software has been installed.

Product selection

typeOrder no.lifting capacity (kN)pulling force (kN)stroke (mm)piston area (pushing) (cm²)piston area (pulling) (cm²)oil capacity (L)A (mm)B Ø (mm)C Ø (mm)DE (mm)F Ø (mm)G (mm)H (mm)J (mm)L (mm)O (mm)PXPL (mm)weight [ kg ] (kg)QR (mm)T (mm)
LDM 10-5/200851492314984720019.69.50.233010036M 20x1,52610035.14851054M 18x1,5449M61050
LDM 40-20/10085149351139320010078.540.10.3828015070M 36x1,52715052.65351574M 18x1,54415M1019110
LDM 40-20/15085149351339320015078.540.10.5833015070M 36x1,52715052.65351574M 18x1,54417M1019110
LDM 63-30/100851493911614296100122.759.10.6429517590M 50x1,53017561.65951583.5M 18x1,57222M1019140
LDM 63-30/150851493913614296150122.759.10.9534517590M 50x1,53017561.65951584M 18x1,54424M1019140
LDM 63-30/200851493914614296200122.759.11.2739517590M 50x1,53017561.65951584M 18x1,54427M1019140
LDM 100-40/1508514943131005440150201.1881.7360225120M 80x23022070.96851592M 18x1,54440M1224185
stroke (mm)

Contact the supplier

LUKAS Hydraulik

LUKAS Hydraulik

Germany's finest hydraulics

Google Map