A7-SPB V-Belt Taper-Pulleys SPB

Manufacturer MICHAUD CHAILLY
Description A7-SPB V-Belt Taper-Pulleys SPB - A7-4SPB224-3020
Part number A7-4SPB224-3020
CAD models
Please make sure this software has been installed.

Product selection

Part numberDescriptionNb de gorgesd2 (mm)d3 (mm)SchémaN° de moyeuAlésage maxi du moyeu (mm)d5 (mm)d4 (mm)l5 (mm)l2 (mm)l1 (mm)l4 (mm)l3 (mm)Poids (kg)
A7-1SPB100-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB100-161011001071161042---2525--0,9
A7-1SPB106-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB106-161011061131161042---2525--1
A7-1SPB112-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB112-161011121191161042---2525--1,2
A7-1SPB118-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB118-161011181251161042---2525--1,3
A7-1SPB125-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB125-161011251321161042---2525--1,5
A7-1SPB132-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB132-161011321391161042---2525--1,7
A7-1SPB140-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB140-161011401471161042---2525--1,8
A7-1SPB150-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB150-161011501571161042---2525--2,1
A7-1SPB160-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB160-161011601671161042---2525--2,5
A7-1SPB170-1610A7-SPB V-Belt Taper-Pulleys SPB - A7-1SPB170-161011701771161042---2525--2,9

Product Description

Poulie à gorge trapézoïdale SPB à moyeu amovible - modèle A7-SPB

Matière

  • Fonte GG 20 - DIN 1691.

Caractéristiques

  • Pour courroies trapézoïdales profil 17 ou B, SPB ou 5V, XPB ou 5VX.
  • Gorge suivant DIN 2211.

Contact the supplier

MICHAUD CHAILLY

MICHAUD CHAILLY

Direct Transmission

Google Map