LDO Regulator Pos 5V 0.1A 3-Pin TO-92R Bulk

Manufacturer ONSEMI
Description LDO Regulator Pos 5V 0.1A 3-Pin TO-92R Bulk
Manufacturer Part Number LM78L05ACZ
Distributor Machine Compare LTD
Depth (cm) 0.52
Height (cm) 0.533
Width (cm) 0.419
Weight (g) 179
CAD models

Product selection

Contact the supplier

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map