Madel
By Madel

AMT (Single deflection grilles)

Published by BIM&CO
Manufacturer Madel
Reference description AMT+PLRX/L 350x100
Manufacturer Part Number AMT+PLRX/L 350x100
Manufacturer Product Link http://www.madel.com/en/producto/amt-single-deflection-grilles/
Product Code AMT+PLRX/L+AIS+R (S)
Minimum Air Flow [m³/h] 172,8
Maximum Air Flow [m³/h] 414,72
Uniclass Product Code
Name Uniclass Product
Masterformat Code
MasterFormat
OMNICLASS Table 23 Code
OmniClass name
Name BIM&CO
Overall width [mm] 350
Overall height [mm] 100
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

The AMT series grilles are designed to be used in air-conditioning, ventilation and heating. They are mounted on walls or false ceilings. The direction of the blades can be altered, making it possible to graduate the extent, the height or the width of the air stream.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map