Madel
By Madel

AX6 (Synchronically adjustable blades diffuser)

Published by BIM&CO
Manufacturer Madel
Reference description AX6 250
Manufacturer Part Number AX6 250
Minimum Air Flow [m³/h] 441
Maximum Air Flow [m³/h] 846.72
Available Surface Area [m²] 0.049
Omniclass 23-33 49 11 11
Uniformat D3041
MasterFormat 23 37 13
Supply air diameter [mm] 250
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

AX6 series swirl diffusers are designed to be applied in air conditioning, ventilation and heating in different premises from 2,6 metres high and temperature differential up to 15ºC. They are suitable both for industrial use and   comfort areas. Their round shape together with the helical design of their vanes cause a swirl diffusion of the air stream, obtaining a high induction index and reducing the stratification. The air diffusion can be changed by regulating the   impulsion angle of their vanes, manually of by means of an electric motor, changing from horizontal projection to vertical projection according to necessities. They are mounted in the ceiling.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map