AXO-TWIN (Adjustable vanes diffusers with VAV plenum box)

Manufacturer Madel
Reference description AXO TWIN 600
Reference AXO TWIN 600
Product Code AXO TWIN-AIS
Manufacturer Product Link https://www.madel.com/en/product/axo-twin-adjustable-vanes-swirl-diffuser-with-vav-plenum-box/
Maximum Air Flow [m³/h] 600
Minimum Air Flow [m³/h] 150
Masterformat Code 23 36 00
MasterFormat Air Terminal Units
Uniclass Product Code Pr_70_65_04
Name Uniclass Product Air terminals and diffusers
OMNICLASS Table 23 Code 23-33 41 00
OmniClass name HVAC Air Terminals
Name BIM&CO Difusores HVAC
Connection Diameter [mm] 250
Overall width [mm] 595
CAD models
Please make sure this software has been installed.

Product selection

ReferenceProduct CodeManufacturer Product LinkMaximum Air Flow [m³/h]Minimum Air Flow [m³/h]Masterformat CodeMasterFormatUniclass Product CodeName Uniclass ProductOMNICLASS Table 23 CodeOmniClass nameName BIM&COConnection Diameter [mm]Overall width [mm]
AXO TWIN 600AXO TWIN-AIShttps://www.madel.com/en/product/axo-twin-adjustable-vanes-swirl-diffuser-with-vav-plenum-box/60015023 36 00Air Terminal UnitsPr_70_65_04Air terminals and diffusers23-33 41 00HVAC Air TerminalsDifusores HVAC250595
AXO TWIN 625AXO TWIN-AIShttps://www.madel.com/en/product/axo-twin-adjustable-vanes-swirl-diffuser-with-vav-plenum-box/60015023 36 00Air Terminal UnitsPr_70_65_04Air terminals and diffusers23-33 41 00HVAC Air TerminalsDifusores HVAC250620
AXO TWIN 675AXO TWIN-AIShttps://www.madel.com/en/product/axo-twin-adjustable-vanes-swirl-diffuser-with-vav-plenum-box/60015023 36 00Air Terminal UnitsPr_70_65_04Air terminals and diffusers23-33 41 00HVAC Air TerminalsDifusores HVAC250670

Product Description

"AXO-TWIN is a plenum diffuser assembly specially designed to obtain greater comfort and an improvement in energy efficiency in VAV installations.

Thanks to the innovative design of the double chamber plenum, the AXO-TWIN diffuser adjusts the free air supply area according to the variations caused by the Variable Air Volume (VAV) dampers."

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map